IESNA:LM-63-2002
[TEST]P1504719
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-36)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-04-WHGL-PS (3500K_L12_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12989
TILT=NONE
1 -1 1 37 1 1 1 -1.258333 -1.258333 0
1 1 81.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6499.5 6487 6493.7 6478.7 6438.6 6403.6 6359.4 6288.6 6192.7 6090.2
5990.1 5876.7 5744.2 5594.9 5424.9 5193.9 4693.7 4104.3 3449.8 2757.9
2109.3 1574.9 1123.8 734.5 478.5 414.3 366.8 328.5 308.5 291
274.3 251.8 219.3 178.4 124.2 61.7 0
